IESNA:LM-63-2002
[TEST]P946380
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-750-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 70 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7901
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1232.4 1157.1 1091.7 1014.4 937 889.1 872.2 874.7 889.1 907.6
993.9 1261.9 1696.9 2133 2574.1 2911.9 3210.3 3444.8 3684.8 3838.9
3850.4 3659.3 2805.6 2444.4 2033.7 1382.1 856.2 676.6 454.5 239.5
119.7 90.8 57.9 33.9 13.5 0 0
1232.4 1167.5 1102.2 1025.3 947 898.6 880.7 879.2 891.6 908.6
975 1207.5 1625.6 2115.6 2538.7 2890.4 3200.3 3468.2 3692.7 3870.9
3910.8 3753.1 2928.4 2506.2 2115.1 1470.4 911.6 702 470 251.5
139.7 109.8 74.8 48.9 31.9 7.5 0
1232.4 1166.1 1104.7 1031.8 955.5 908.1 888.1 884.1 892.1 907.6
951 1121.6 1479.9 1947.4 2401 2805.1 3171.3 3484.7 3759.1 3987.6
4071.5 4002.1 3741.1 2941.3 2466.8 1820.2 1142.1 822.3 598.2 349.8
235.5 194.6 170.1 141.7 97.3 17 0
1232.4 1173 1114.2 1050.8 982.4 931.5 909.1 900.1 903.1 915.1
936.5 1025.3 1262.8 1647 2104.1 2560.6 3010.2 3439.8 3824 4101.9
4270.5 4293.5 4168.8 3952.2 3597.9 2989.2 2440.9 1874.1 1256.4 581.8
295.4 194.6 147.2 97.3 38.4 0 0
1232.4 1175.5 1126.1 1072.7 1017.4 975 949.5 939.5 938 947.5
963.5 996.4 1102.2 1340.2 1706.9 2142 2628.5 3129.9 3627.9 4046.5
4351.4 4516 4522.5 4402.3 4239.1 4016.1 3704.2 3166.9 2356.1 1423
607.7 211.6 88.3 49.4 19.5 1.5 0
1232.4 1185.5 1141.6 1104.7 1064.8 1032.8 1015.4 1007.4 1006.4 1013.9
1028.3 1049.3 1093.2 1191 1390.1 1697.4 2099.6 2558.6 3038.6 3514.6
3967.7 4351.4 4642.3 4759.5 4771 4765.5 4771.5 4636.8 4015.1 2854
1591.7 535.9 136.2 50.4 12.5 1 0
1232.4 1195.5 1162.1 1138.1 1119.2 1106.7 1104.2 1108.7 1117.7 1129.6
1147.6 1172.5 1205 1258.9 1348.7 1502.3 1741.3 2062.7 2424.9 2814.1
3237.2 3674.8 4100.9 4486.1 4826.4 5105.3 5397.2 5688.6 5683.1 4790.4
2974.8 1259.9 328.3 92.8 27.9 2 0
1232.4 1209 1189 1177.5 1176 1183 1197.5 1222.4 1246.4 1275.3
1314.2 1353.7 1393.1 1446.5 1516.3 1624.6 1792.2 2027.7 2303.7 2629.5
3000.7 3371.9 3758.6 4126.8 4601.8 5090.8 5684.6 6242.9 6523.3 6188
4878.8 2660.9 745.4 158.7 33.9 2.5 0
1232.4 1223.9 1216.9 1223.9 1238.4 1262.4 1292.8 1328.7 1362.6 1400.6
1442 1483.9 1528.3 1587.2 1664.5 1776.8 1932.4 2149.5 2419.4 2732.3
3110 3512.1 3960.2 4447.7 4976.1 5563.3 6183 6766.3 7066.7 6767.8
5326.8 2454.3 521.4 135.2 27.9 2.5 0
1232.4 1223.4 1221.4 1230.4 1247.9 1275.8 1310.7 1344.7 1384.1 1420.5
1461.4 1501.3 1547.3 1602.1 1681.5 1795.7 1954.9 2172.4 2447.9 2785.7
3168.8 3589 4047 4555.4 5097.3 5693.5 6315.2 6871.1 7119.1 6689
5021.5 2043.7 396.7 105.3 21 2 0
1232.4 1233.4 1241.4 1268.8 1302.3 1347.7 1402.6 1457.4 1511.8 1566.7
1620.1 1677.5 1738.9 1821.7 1942.4 2097.1 2286.7 2528.2 2817.6 3141.9
3488.2 3847.4 4235.6 4602.3 4938.6 5223.5 5444.1 5511.4 5265.9 4501.1
2887.9 847.7 154.2 47.4 12 4 0
1232.4 1237.9 1252.9 1282.8 1325.7 1379.6 1439 1501.3 1562.7 1618.6
1673 1725.9 1782.3 1851.1 1933.4 2045.2 2193.9 2375 2578.1 2788.1
3000.7 3214.8 3422.3 3586.5 3672.3 3673.3 3595 3417.3 3052.1 2535.2
1645 552.3 123.2 40.4 15.5 6 0
1232.4 1238.9 1257.4 1287.3 1331.7 1382.1 1435.5 1486.9 1530.3 1563.2
1582.2 1594.2 1598.1 1604.1 1616.1 1635.6 1687.5 1797.7 1937.4 2074.1
2163.5 2204.4 2196.4 2085.1 1840.6 1517.3 1158.6 759.4 442.1 238.5
127.7 56.4 23.5 9.5 3.5 0.5 0
1232.4 1241.9 1252.9 1273.8 1289.3 1297.8 1298.8 1278.8 1242.4 1180
1092.2 982.4 857.7 732 610.7 497.5 396.2 327.8 303.9 300.9
303.9 301.9 271.4 215 153.7 102.8 68.4 51.9 42.9 34.9
26.9 17 7 3 1 0 0
1232.4 1242.4 1239.9 1222.9 1186.5 1131.1 1055.8 947 804.8 639.7
485.5 359.2 267.9 219.5 202.1 198.6 196.1 193.1 188.1 182.6
174.1 155.7 128.2 99.8 76.8 60.9 48.4 37.9 29.4 22
14.5 7 3 1 0 0 0
1232.4 1235.4 1209 1145.1 1048.8 923.6 752.9 565.8 406.1 294.9
236 210.6 195.1 182.1 170.6 161.2 156.2 150.7 145.7 140.7
132.7 118.8 100.8 81.8 64.4 51.4 41.4 31.9 23.9 16.5
8.5 4 1.5 0 0 0 0
1232.4 1226.4 1165.6 1058.8 910.1 725.5 512.9 350.8 262 231.5
216.5 202.6 185.1 164.2 142.7 124.7 111.3 105.3 109.3 115.3
115.3 108.3 95.8 79.8 62.9 49.9 38.9 30.4 22.5 15
9.5 4 1.5 0 0 0 0
1232.4 1222.9 1132.6 980.9 778.4 538.9 351.8 261 237 224
210.6 191.6 169.1 145.2 122.2 102.8 86.8 78.8 75.3 74.3
74.8 74.8 72.8 66.4 58.4 49.9 41.9 33.4 26.9 21.5
16 9.5 2 0 0 0 0
1232.4 1221.4 1105.7 926.1 685.6 439.6 288.9 246 232.5 220
203.1 181.1 157.2 132.7 111.8 94.3 83.3 77.3 73.3 69.9
66.4 63.4 60.9 57.9 53.9 48.4 41.4 34.9 29.9 24.4
18 11 2 0 0 0 0
1232.4 1215.4 1081.2 876.7 613.2 375.2 262.9 241.5 230 215.5
197.1 176.6 154.7 130.7 109.8 94.3 84.8 79.8 76.3 73.3
69.4 66.4 62.9 59.4 54.9 47.4 37.9 32.4 26.9 21.5
15 7 1 0 0 0 0
1232.4 1214.9 1073.7 858.2 583.8 351.3 255 239.5 229 213.6
194.6 175.6 155.2 132.7 111.3 94.8 85.8 80.8 76.8 73.8
70.9 67.4 63.4 58.9 52.4 42.4 30.9 25.9 21 15.5
10 3.5 0 0 0 0 0
1232.4 1215.9 1069.3 850.7 571.3 343.8 255 239 228 213.1
193.6 174.6 155.2 132.2 110.8 94.3 85.8 80.8 77.3 74.3
71.4 67.4 63.4 58.9 51.9 40.9 29.9 25.4 20 15
9 3 0 0 0 0 0
